IESNA:LM-63-2002
[TEST]P1295967
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G1-2601-647-12)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/30/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - IRIS
[LUMCAT]P3AS13R25W2N902750DE010 E3CD1MMS_3500K
[LUMINAIRE]3in Adjustable Tunable White LED luminaire with, R25 optic, 3500K CCT AND, 90CRI , E3CD1MMS TRIM
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 3500
[_SEARCH_APPLICATION]  Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Suspended
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]987
TILT=NONE
1 -1 1 46 1 1 1 -0.25 -0.25 0
1 1 12.3
0 1 2 3 4 5 6 7 8 9
10 11 12 13 14 15 17.5 20 22.5 25
27.5 30 32.5 35 37.5 40 42.5 45 47.5 50
52.5 55 57.5 60 62.5 65 67.5 70 72.5 75
77.5 80 82.5 85 87.5 90
0
4812.3 4804.6 4765.8 4694.4 4586.7 4446.3 4278.8 4097.4 3889.5 3662.3
3408.8 3116.4 2779.9 2427.9 2050.2 1676.5 955.3 535.8 323.4 205.5
126.4 73.7 38.8 20.2 13.2 8.5 5.4 3.1 2.3 2.3
2.3 1.6 1.6 1.6 1.6 1.6 1.6 0.8 0.8 0.8
0.8 0.8 0 0 0 0
